??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XE-051-D45,0-3
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XE-051-D45,0-3
VERF
Availability
Available
BC
Order code
BAM0360
TC
Product identifier
BAM MC-XE-051-D45,0-3
PX
Product view
56475_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.122 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for machine light Ø45 mm, Material = Steel Zinc plated EPDM, Dimension = 16 mm x 62.5 mm x 80 cm, Mounting part = Clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.